IESNA:LM-63-2002
[TEST]P1334489
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R209835DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 3500K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]92
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
3.2 4.8 7.3 11.9 22.6 62.3 143.7 281.6 422 470.3
513.5 543.4 576.4 604.5 622.7 641.6 652.5 655.9 649.5 635.7
617.4 589.9 562.1 530.1 499 454 401 338.5 285.5 149.7
64.3 16.3 7 2.6 0.8 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.2 4.8 7.4 11.9 23.1 64.9 150.3 276.3 417.2 468.7
504 539 570.9 595.9 618 633 643.1 644.1 637.5 625.5
607.4 584.2 554.9 525.8 492.4 443.8 396.2 338.4 275.6 148.8
64.7 15.6 6.8 2.7 0.8 0.2 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0
3.2 4.7 7.3 11.7 22.7 60.8 141.9 271.7 406.8 451.6
494.8 530.3 558.2 580.8 598.7 614.1 621.7 623.2 617.6 606.3
588.5 567.2 543 507.1 471.2 428.7 375.3 318.3 263.3 141.6
59.7 15.4 6.7 2.8 0.8 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.2 4.7 7.3 11.8 22.6 58.8 142.5 263.9 389.9 441.2
479.3 512.9 537.9 558.9 574.8 586.6 592.8 593.8 589 577.6
562.6 542.4 515.9 485.4 448.2 404.5 350.9 300.7 241.1 124.9
57.2 16 6.7 2.7 0.9 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.2 4.6 7.3 11.5 21.1 57.6 135.5 249.6 371.7 413.2
451.5 485.2 509.9 528.3 542.1 551.1 557 558.4 553.9 543.9
528.3 508.1 479 448.4 412.2 362.4 316.1 266.7 215 110.3
51.5 16 6.3 2.7 0.9 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.2 4.7 7.3 11.4 21 53.1 122.6 230.8 343.7 386.4
422.4 451 476.2 493.5 506.2 514.5 519.1 519.4 515.2 505.5
489.5 466.7 437.7 406.1 366.6 323.5 279.2 233.5 186.8 93.7
44.6 15.5 6 2.6 1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.2 4.5 7.2 11.2 20 51.2 111.3 206.5 314.8 353.1
385.4 412 431.6 448.7 460.5 467.2 471 470.4 465 452.7
435.9 413.4 384 352.8 313.9 275.4 231.6 190.6 149.2 74.5
37.6 13.9 5.6 2.6 1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.2 4.6 7 11.1 18.6 46.2 101.7 181.9 277.9 313.6
343.7 368.4 388.4 401.2 411.1 415.8 417.3 415.2 408 396.2
377.8 355.9 325.6 296.1 260.7 226 189.7 154 120.5 62.1
31.4 13.1 5.1 2.5 1 0.3 0 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.2 4.6 6.8 10.6 17.4 41.5 90.2 160.6 242.1 273.3
300 322.3 338.3 349.4 356.6 359.1 358.6 354.1 346.3 332.9
317.3 294.9 267.6 235.8 208.3 174.5 144 118.9 92.2 48.6
26.9 12.1 4.7 2.3 1 0.3 0 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.2 4.5 6.8 10.3 16.7 37.9 78.7 138.3 208.5 233.5
255.8 271.6 284.9 293.8 297.9 298.1 295.5 289.1 280 267.8
249.6 229.4 206.8 181.6 158 132.5 110.6 89.1 71.8 39.6
21.8 11.1 4.2 2 0.9 0.3 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.2 4.1 5.4 7.1 9.3 11.9 16.9 23.6 28.2 29
29 28.8 28.1 27.5 26.4 25 23.5 21.6 19.9 18
16.1 14.4 12.9 11.3 9.6 7.8 5.9 4.6 3.6 2.3
1.3 0.8 0.3 0.2 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
3.2 3.7 4.1 4.4 4.6 4.7 4.6 4.2 3.6 3.4
3.2 2.9 2.7 2.5 2.3 2.1 1.9 1.7 1.4 1.2
1 0.8 0.8 0.7 0.5 0.4 0.3 0.3 0.3 0.1
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
3.2 3.3 3 2.8 2.4 2.1 1.8 1.4 1.2 1
0.9 0.8 0.8 0.7 0.6 0.5 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0 0 0
0.1 0.1 0.1 0.2 0.2 0.2 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
3.2 2.8 2.3 1.8 1.5 1.1 0.8 0.5 0.3 0.3
0.2 0.2 0.1 0.1 0.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.1 0.2 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
3.2 2.3 1.8 1.3 1 0.7 0.3 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.2 0.2 0.1 0.1 0.1 0
3.2 2.3 1.7 1.2 0.8 0.4 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.2 0.3 0.3 0.3 0.4 0.4 0.4 0.4
0.4 0.3 0.3 0.3 0.3 0.2 0.1 0 0
3.2 2.2 1.6 1.1 0.8 0.4 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.3 0.3 0.3 0.4 0.4 0.5 0.5 0.5
0.4 0.4 0.3 0.3 0.3 0.2 0.1 0.1 0
